225.S71.CMBRA C=7.00

238218 MFG #: THOM
$0.00 /
  • Continuous Torque Rating: 3,060 lb-in
  • Coupling Size: 225
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Distance Between Shaft Ends: 7.00 in
  • Coupling Model(s): Series 71
  • Height: 5.00
  • Length: 5.50
  • Net Weight: 5.51
  • Unit of Dimension: Inch
  • Volume: 2.479
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.50
Standard center member assembly for Thomas Series 71 coupling, size 225. Length: 7.00 in.
QTY