350.S71.CMBRA C=5.00
007653
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 13400 lb-in
- Coupling Size: 350
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 5 in
- Coupling Model(s): Series 71
- Height: 7.00
- Length: 7.00
- Net Weight: 19.18
- Unit of Dimension: IN
- Volume: 5.621
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.00
Standard center member assembly for Thomas Series 71 coupling, size 350. Length: 5.00 in.