350.S71.CMBRA C=7.00
007204
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 13400 lb-in
- Coupling Size: 350
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 7 in
- Coupling Model(s): Series 71
- Height: 12.00
- Length: 12.00
- Net Weight: 26.20
- Unit of Dimension: IN
- Volume: 0.283
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71 coupling, size 350. Length: 7.00 in.