225.S71.CMBRA C=3.50
003188
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 3060 lb-in
- Coupling Size: 225
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 3.5 in
- Coupling Model(s): Series 71
- Height: 6.00
- Length: 6.50
- Net Weight: 5.20
- Unit of Dimension: Inch
- Volume: 3.835
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Standard center member assembly for Thomas Series 71 coupling, size 225. Length: 3.50 in.