163.DBZC.CMBRA TD 5.00

914465
$0.00 / EA
  • Coupling Size: 163
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 6.50
  • Unit of Dimension: Inch
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Standard center member assembly for Thomas DBZ-C coupling, size 163. Length: 5.00 in.
QTY