163.DBZ.CMBRA SD
514455
MFG #: THOM
$0.00
/
- Continuous Torque Rating (lb-in): 1700 lb-in
- Coupling Size: 163
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Height: 9.00
- Length: 9.00
- Net Weight: 3.66
- Unit of Dimension: Inch
- Volume: 11.946
- Volume Unit: CDM
- Weight unit: LB
- Width: 9.00
Standard center member assembly for Thomas DBZ / DBZ-A / DBZ-B coupling, size 163.