350.AMR.CMBRA TD

914558 MFG #: THOM
$0.00 /
  • Continuous Torque Rating (lb-in): 52800 lb-in
  • Coupling Size: 350
  • Disc Pack Material: Tomaloy
  • Disc Pack Profile: Round
  • Distance Between Shaft Ends (in): 4.58 in
  • Coupling Model(s): AMR;CMR
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 6.61
  • Unit of Dimension: IN
  • Volume: 0.283
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.00
Standard center member assembly for Thomas AMR / CMR coupling, size 350.
QTY