CI820-17T_1IN_1KW1SS_B

401-195-13 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (Inch): 1
  • Bore Shape: Round
  • Bore Type: Shaft-ready
  • Number of Keyways: 1
  • Number Of Set Screws: 1SS
  • Number Of Teeth: 17T
  • Pitch Diameter (Imperial): 4.152 in
  • Pitch Diameter (Metric): 105.46 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • Chain Number: CI820 Sprockets
  • Height: 3
  • Length: 7
  • Net Weight: 4.83
  • Unit of Dimension: Inch
  • Volume: 2.409
  • Volume Unit: CDM
820 Series Cast-Iron Non-Split Sprocket with 17Teeth and a 1in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew
QTY