CI820-15T_1-1/4IN_1KW1SS_B
401-194-31
MFG #: Rexnord
$0.00
/
- Body Style: Block
- Bore Diameter (Inch): 1 1/4
- Bore Shape: Round
- Bore Type: Shaft-ready
- Number of Keyways: 1
- Number Of Set Screws: 1SS
- Number Of Teeth: 15T
- Pitch Diameter (Imperial): 3.687 in
- Pitch Diameter (Metric): 93.67 mm
- Sprocket Construction: Cast-Iron Non-Split Sprocket
- Sprocket Material: Cast Iron
- Chain Number: CI820 Sprockets
- Net Weight: 3.57
820 Series Cast-Iron Non-Split Sprocket with 15Teeth and a 1-1/4in Round Shaft-ready Bore with 1 Keyway and 1 Setscrew