CI820-13T_3/4IN_RSB_B

401-193-2 MFG #: Rexnord
$0.00 /
  • Body Style: Block
  • Bore Diameter (Inch): 3/4
  • Bore Shape: Round
  • Bore Type: RSB
  • Number of Keyways: 0
  • Number Of Set Screws: 0
  • Number Of Teeth: 13T
  • Pitch Diameter (Imperial): 3.228 in
  • Pitch Diameter (Metric): 81.99 mm
  • Sprocket Construction: Cast-Iron Non-Split Sprocket
  • Sprocket Material: Cast Iron
  • Chain Number: CI820 Sprockets
  • Height: 1.75
  • Length: 3.25
  • Net Weight: 0.01
  • Unit of Dimension: Inch
  • Volume: 0.08
  • Volume Unit: GLL
820 Series Cast-Iron Non-Split Sprocket with 13Teeth and a 3/4in Round RSB (Rough Stock Bore)
QTY