SSC8157RT-7.5IN_DR
DR60S75RM
$0.00
/
- Chain Material: High Speed Stainless Steel
- Chain Material Description: High Speed Stainless Steel
- Chain Pitch: 1.5in
- Chain Strength (lbs): 1351
- Chain Strength (N): 6000
- Chain Width (Imperial): 7.5in
- Chain Width (Metric): 190mm
- Curve Retention Type: Straight Running
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Application: Create Conveying
- Chain Number: DR60
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.21
- Rod/Pin Material: DR60 Pin
- Weight unit: KG
DR60 7.5" straight running heavy duty hinge rubbertop Series Metal TableTop Dry Run chain has a specially formulated polymer pin that allows the chain to operate without lubrication. Metal Table Top chain is the latest chain to be added to our Run Dry portfolio allowing you to save water in crate conveying, and other applications with returnable glass.