SSC815-7.5IN_DR
DR60S72M
MFG #: Rexnord
$0.00
/
- Chain Material: High Speed Stainless Steel
- Chain Material Description: High Speed Stainless Steel
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 1351 lb
- Chain Strength (N): 6000 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190 mm
- Curve Retention Type: Straight Running
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Application: Create Conveying
- Chain Number: DR60
- Net Weight: 0.19
- Rod/Pin Material: DR60 Pin
- Weight unit: KG
DR60 7.5" straight running Series Metal TableTop Dry Run chain has a specially formulated polymer pin that allows the chain to operate without lubrication. Metal Table Top chain is the latest chain to be added to our Run Dry portfolio allowing you to save water in crate conveying, and other applications with returnable glass.