SS9406-159IN_PT-L
10791106
$0.00
/
- Chain Material: Stanless Steel
- Chain Pitch: 61 mm
- Chain Strength (lbs): 890
- Chain Strength (N): 22000
- Chain Width (Imperial): 159 in
- Chain Width (Metric): 4038.6 mm
- Open Area (%): 0.29
- Positrack Location: Left
- Straight or Side-Flex: Straight
- Surface Type: Perforated Top
- Back-flex Radius (Imperial): 2.95275590551181
- Back-flex Radius (Metric): 75
- Chain Pitch (Imperial): 2.4 in
- Chain Strength (lbs/ft): 890
- Chain Strength (N/m): 22000
- Maximum Temperature (°F (°C)): 219 (104)
- Minimum Temperature (°F (°C)): 39 (4)
- Rod/Pin Material: Stanless Steel
SS9406 159-inch wide MatTop Chain Full Metal Stainless Steel Pasteurizer Belt with Left-Positioned PolyPropylene Positrack