SS9406-126IN_PT-R

10706688
$0.00 /
  • Chain Material: Stanless Steel
  • Chain Pitch: 61 mm
  • Chain Strength (lbs): 890
  • Chain Strength (N): 22000
  • Chain Width (Imperial): 126 in
  • Chain Width (Metric): 3200.4 mm
  • Open Area (%): 0.29
  • Positrack Location: Right
  • Straight or Side-Flex: Straight
  • Surface Type: Perforated Top
  • Back-flex Radius (Imperial): 2.95275590551181
  • Back-flex Radius (Metric): 75
  • Chain Pitch (Imperial): 2.4 in
  • Chain Strength (lbs/ft): 890
  • Chain Strength (N/m): 22000
  • Maximum Temperature (°F (°C)): 219 (104)
  • Minimum Temperature (°F (°C)): 39 (4)
  • Rod/Pin Material: Stanless Steel
SS9406 126-inch wide MatTop Chain Full Metal Stainless Steel Pasteurizer Belt with Right-Positioned PolyPropylene Positrack
QTY