HP8505-21IN
HP8505-21
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Width (in): 21 in
- Chain Width (mm): 533.4 mm
- Curve Retention Type: Straight
- Open Area (%): 0.041
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 8505
- Chain Strength (lbs/ft): 2000 lb/ft
- Chain Strength (N/m): 29180 Nm
- Net Weight: 0.20
- Rod/Pin Material: Polyester
- Weight unit: LB
HP8505 21 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins