HP8505-2.33IN_MTW
81419371
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 8500 Series Chain
- Chain Pitch (in): 0.75 in
- Surface Type: Solid Top
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Width (in): 2.33 in
- Chain Width (mm): 59.18 mm
- Open Area (%): 4.1 %
- Chain Number: 8505
- Chain Pitch (mm): 19.05 mm
- Chain Strength (lb): 225 lb
- Chain Strength (N): 999 N
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Straight Running
HP8505 2.33 Inch Wide Molded-To-Width MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins