AS820-6IN
81400794
MFG #: Rexnord
$0.00
/
- Chain Material: AS
- Chain Material Description: Black Anti-Static
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 219 lb
- Chain Strength (N): 972 N
- Chain Width (in): 6 in
- Chain Width (mm): 152.4 mm
- Curve Retention Type: Straight
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 820
- Net Weight: 0.13
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
AS820 6 Inch Wide TableTop® Chain Molded in Black Anti-Static Material And Assembled With Stainless Steel Pins