SSA815-2.63IN

762.33.25 MFG #: Rexnord
$0.00 /
  • Chain Material: Austenitic Stainless Steel
  • Chain Material Description: Austenitic Stainless Steel
  • Chain Pitch (in): 1.5 in
  • Chain Pitch (mm): 38.1 mm
  • Chain Strength (N): 2775 N
  • Chain Width (in): 2.63 in
  • Chain Width (mm): 66.7 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 815
  • Chain Strength (lb): 625 lb
  • Net Weight: 0.25
  • Rod/Pin Material: Stainless Steel
  • Series: TableTop 815 Series Chain
  • Weight unit: LB
SS815 2.63 Inch Wide TableTop® Chain Made From Austenitic Stainless Steel And Assembled With Stainless Steel Pins
QTY