GTC7705RT-12IN

TCF7705-12 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 7700 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: RubberTop®
  • Chain Material: GTC
  • Chain Material Description: Grey Tough Composite
  • Chain Strength (N/m): 32098 Nm
  • Chain Strength (lb/ft): 2200 lb/ft
  • Chain Width (in): 12 in
  • Chain Width (mm): 304.8 mm
  • Open Area (%): 3 %
  • Chain Number: 7705 RubberTop®
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.22
  • Number of SuperGrip/RubberTop Rows: 1 Row
  • Rod/Pin Material: Acetal
  • SG/RT Spacing (Pitches): Every Pitch
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
GTC7705 RubberTop® 12 Inch Wide MatTop® Chain Molded in Grey Tough Composite Material And Assembled With Acetal Pins
QTY