HP7705-15IN_ATW

HP7705-15 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 7700 Series Chain
  • Chain Pitch (in): 1 in
  • Surface Type: Solid Top
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Strength (N/m): 43041 Nm
  • Chain Strength (lb/ft): 2950 lb/ft
  • Chain Width (in): 15 in
  • Chain Width (mm): 381 mm
  • Open Area (%): 3 %
  • Chain Number: 7705
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.29
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
HP7705 15 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins (Assembled to Width)
QTY