BWX7005-24IN

10812969 MFG #: Rexnord
$0.00 /
  • Chain Material: BWX
  • Chain Pitch: 1
  • Chain Width (Imperial): 24
  • Chain Width (Metric): 609.6
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 7005
  • Rod/Pin Material: Polyester
BWX7005 24 inch wide MatTop Chain with Polyester pins
QTY