BWX7005-15IN

10812967 MFG #: Rexnord
$0.00 /
  • Chain Material: BWX
  • Chain Pitch: 1
  • Chain Width (Imperial): 15
  • Chain Width (Metric): 381
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
  • Chain Number: 7005
  • Rod/Pin Material: Polyester
BWX7005 15 inch wide MatTop Chain with Polyester pins
QTY