HP5935-3IN_MTW
81414931
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 0.75 in
- Chain Pitch (mm): 19.05 mm
- Chain Strength (lbs): 225 lb
- Chain Strength (N): 999 N
- Chain Width (in): 3 in
- Chain Width (mm): 76.2 mm
- Curve Retention Type: Straight
- Open Area (%): 0.021
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 5935
- Rod/Pin Material: Polypropylene
HP5935 3 Inch Wide Molded-To-Width MatTop® Chain Molded in Brown High Performance Material And Assembled With Polypropylene Pins