HP5706-3.25IN_MTW
81416771
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch: 1.5in
- Chain Strength (lbs): 420
- Chain Strength (N): 1865
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.6 mm
- Curve Retention Type: Straight
- Open Area (%): 0.221
- Straight or Side-Flex: Straight Running
- Surface Type: Flush Grid
- Chain Number: 5706
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.06
- Rod/Pin Material: Polyester
- Weight unit: LB
HP5706 3.25 Inch Wide Molded-To-Width MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins