PSX5706-3.25IN_MTW
10400950
MFG #: Rexnord
$0.00
/
- Chain Material: PSX
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.55 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Perforated Top
- Chain Number: 5706
- Rod/Pin Material: Polyester
PSX5706 3.25 Inch Wide Molded-To-Width MatTop Chain With Polyester Pins Molded In Grey Platinum Series X Material