SS1864 S-4.5IN
81404707
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: SS
- Chain Pitch (in): 1.5 in
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Net Weight: 0.34
- Series: TableTop 1864 Series Chain
- Weight unit: LB
SS1864 4.5 Inch Wide TableTop Chain With Steel Base Chain And Stainless Steel Top Plates