WHT1506-6IN_MTW

WHT1506-6 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Surface Type: Flush Grid
  • Chain Material: WHT
  • Chain Width (in): 6 in
  • Chain Width (mm): 152.4 mm
  • Chain Pitch (mm): 15 mm
  • Rod/Pin Material: Polypropylene
  • Straight or Side-Flex: Straight Running
WHT1506 6 Inch Wide Molded-To-Width MatTop Chain With Polypropylene Pins Molded In White High Temperature Material
QTY