HP1506-3IN_MTW

HP1506-3 MFG #: Rexnord
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: MatTop 1500 Series Chain
  • Chain Pitch (in): 0.59 in
  • Surface Type: Flush Grid
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Width (in): 3 in
  • Chain Width (mm): 76.2 mm
  • Open Area (%): 26 %
  • Chain Number: 1506
  • Chain Pitch (mm): 15 mm
  • Chain Strength (lb): 150 lb
  • Chain Strength (N): 666 N
  • Rod/Pin Material: Polyester
  • Straight or Side-Flex: Straight Running
HP1506 3 Inch Wide Molded-To-Width MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins
QTY