GTC1505RT-3IN MTW
TCF1505-3
MFG #: Rexnord
$0.00
/
- Chain Material: GTC
- Chain Material Description: Grey Tough Composite
- Chain Pitch (in): 0.59 in
- Chain Pitch (mm): 15 mm
- Chain Strength (lbs): 150 lb
- Chain Strength (N): 666 N
- Chain Width (in): 3 in
- Chain Width (mm): 76.2 mm
- Curve Retention Type: Straight
- Number of SuperGrip/RubberTop Rows: 1 Row
- Open Area (%): 0.02
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 1505 RubberTop®
- Rod/Pin Material: Acetal
GTC1505 RubberTop® 3 Inch Wide Molded-To-Width MatTop® Chain Molded in Grey Tough Composite Material And Assembled With Acetal Pins