GTC1505RT-18IN
TCF1505-18
MFG #: Rexnord
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 1500 Series Chain
- Chain Pitch (in): 0.59 in
- Surface Type: RubberTop®
- Chain Material: GTC
- Chain Material Description: Grey Tough Composite
- Chain Strength (N/m): 9848 Nm
- Chain Strength (lb/ft): 675 lb/ft
- Chain Width (in): 18 in
- Chain Width (mm): 457.2 mm
- Open Area (%): 2 %
- Chain Number: 1505 RubberTop®
- Chain Pitch (mm): 15 mm
- Net Weight: 0.10
- Number of SuperGrip/RubberTop Rows: 1 Row
- Rod/Pin Material: Acetal
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Weight unit: LB
GTC1505 RubberTop® 18 Inch Wide MatTop® Chain Molded in Grey Tough Composite Material And Assembled With Acetal Pins