HT1505RT-12IN
HTF1505-12
MFG #: Rexnord
$0.00
/
- Chain Material: HT
- Chain Material Description: Beige High Temperature
- Chain Pitch (in): 0.59 in
- Chain Pitch (mm): 15 mm
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Curve Retention Type: Straight
- Number of SuperGrip/RubberTop Rows: 1 Row
- Open Area (%): 0.02
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 1505 RubberTop®
- Chain Strength (lbs/ft): 540 lb/ft
- Chain Strength (N/m): 7879 Nm
- Net Weight: 0.07
- Rod/Pin Material: Polyester
- Weight unit: LB
HT1505 RubberTop® 12 Inch Wide MatTop® Chain Molded in Beige High Temperature Material And Assembled With Polyester Pins