WHT1505-3IN_MTW
WHT1505-3
MFG #: Rexnord
$0.00
/
- Chain Material: WHT
- Chain Pitch (mm): 15 mm
- Chain Width (in): 3 in
- Chain Width (mm): 76.2 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid-Top
- Rod/Pin Material: Polypropylene
WHT1505 3 Inch Wide Molded-To-Width MatTop Chain With Polypropylene Pins Molded In White High Temperature Material