HP1505-4.5IN_MTW
81425421
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 0.59 in
- Chain Pitch (mm): 15 mm
- Chain Strength (lbs): 225 lb
- Chain Strength (N): 999 N
- Chain Width (in): 4.5 in
- Chain Width (mm): 114.3 mm
- Curve Retention Type: Straight
- Open Area (%): 0.02
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1505
- Rod/Pin Material: Polyester
HP1505 4.5 Inch Wide Molded-To-Width MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins