HP1503-15IN

81427371 MFG #: Rexnord
$0.00 /
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Pitch (in): 0.59 in
  • Chain Pitch (mm): 15 mm
  • Chain Width (in): 15 in
  • Chain Width (mm): 381 mm
  • Curve Retention Type: Straight
  • Open Area (%): 0.26
  • Straight or Side-Flex: Straight Running
  • Surface Type: Low Backline Pressure
  • Chain Number: 1503
  • Chain Strength (lbs/ft): 900 lb/ft
  • Chain Strength (N/m): 13131 Nm
  • Net Weight: 0.08
  • Rod/Pin Material: Polyester
  • Weight unit: LB
HP1503 15 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins
QTY