HP1503-12IN
81427361
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 0.59 in
- Chain Pitch (mm): 15 mm
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Curve Retention Type: Straight
- Open Area (%): 0.26
- Straight or Side-Flex: Straight Running
- Surface Type: Low Backline Pressure
- Chain Number: 1503
- Chain Strength (lbs/ft): 900 lb/ft
- Chain Strength (N/m): 13131 Nm
- Net Weight: 0.06
- Rod/Pin Material: Polyester
- Weight unit: LB
HP1503 12 Inch Wide MatTop® Chain Molded in Brown High Performance Material And Assembled With Polyester Pins