XLG1005FT-340MM PT-1DP
877.01.13
MFG #: Rexnord
$0.00
/
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 13.39 in
- Chain Width (mm): 340 mm
- Curve Retention Type: Straight
- Open Area (%): 0
- Positrack: True
- Positrack Location: Either
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1005FT
- Chain Strength (lbs/ft): 2399 lb/ft
- Chain Strength (N/m): 35000 Nm
- Net Weight: 0.12
- Number Of Positrack: 2
- Rod/Pin Material: Polyester
- Weight unit: KG
XLG1005 340mm Wide Flat Top MatTop Chain With PosiTrack With Polyester Pins Molded In Green Internally Lubricated Acetal Material