XLG1000RRR-48MM_MTW
871.00.01
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Strength (lbs): 135 lb
- Chain Strength (N): 600 N
- Chain Width (in): 1.89 in
- Chain Width (mm): 48 mm
- Curve Retention Type: Straight
- Open Area (%): 0.13
- Straight or Side-Flex: Straight Running
- Surface Type: Raised Rib Rail Track
- Chain Number: 1000RRR
- Rod/Pin Material: Polyester
XLG1000RRR 48mm Wide Raised Rib Rail Track Molded-To-Width MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polyester Pins