XLG1000FT-170MM PT-1DP
873.27.11
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch (in): 1 in
- Chain Pitch (mm): 25.4 mm
- Chain Width (in): 6.69 in
- Chain Width (mm): 170 mm
- Curve Retention Type: Straight
- Open Area (%): 0
- Positrack: True
- Positrack Location: Either
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1000FT
- Chain Strength (lbs/ft): 1508 lb/ft
- Chain Strength (N/m): 22000 Nm
- Net Weight: 0.06
- Number Of Positrack: 2
- Rod/Pin Material: Polypropylene
- Weight unit: LB
XLG1000FT 170mm Wide Solid Top MatTop® Chain With Positrack Molded in Green Low Friction Acetal Material And Assembled With Polypropylene Pins