OBS XLG1000FT-85MM MTW PT-1DP NO REP
873.27.10
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 3.346 in
- Chain Width (Metric): 85 mm
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1000FT
- Rod/Pin Material: Polypropylene
XLG1000 85mm Wide Flat Top MatTop Chain With PosiTrack With Polypropylene Pins Molded In Green Internally Lubricated Acetal Material