XLG1000FT-85MM MTW
817.30.10
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Chain Material Description: Green Low Friction Acetal
- Chain Pitch: 1in
- Chain Strength (lbs): 420
- Chain Strength (N): 1870
- Chain Width (Imperial): 3.35 in
- Chain Width (Metric): 85 mm
- Curve Retention Type: Straight
- Open Area (%): 0
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 1000FT
- Chain Pitch (Imperial): 1
- Chain Pitch (Metric): 25.4
- Rod/Pin Material: Polyester
XLG1000FT 85mm Wide Solid Top Molded-To-Width MatTop® Chain Molded in Green Low Friction Acetal Material And Assembled With Polyester Pins