XLG1000FFT-85MM_PT-2P
873.07.10
MFG #: MCC
$0.00
/
- Chain Material: XLG
- Straight or Side-Flex: Straight Running
- Surface Type: DTS®
- Chain Number: 1000FFT
- Chain Pitch: 1.0 in
- Rod/Pin Material: Polypropylene
XLG1000 85mm Wide Flat Top MatTop Chain With Freeflow And PosiTrack. Molded In Green Internally Lubricated Acetal Material And Assembled With Polypropylene Pins