GRIP D NEO BK 60 3.35IN
114-582-4
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: Neoprene
- Chain Material Description: Neoprene
- Chain Width (in): 3.35 in
- Chain Width (mm): 85.1 mm
- Surface Type: SideGrip™
- Chain Number: Gripper 1873
- Height: 12.00
- Length: 12.00
- Net Weight: 0.14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Loose 3.35 Inch Wide Black D Shaped SideGrip™ Gripper in Neoprene 60 Shore A Material