SS881TAB GRIP-3.625IN D EPDM BK 50SH
SS881T-SGD
MFG #: Rexnord
$0.00
/
- Chain Material: Austenitic Stainless Steel
- Chain Material Description: Austenitic Stainless Steel
- Chain Pitch: 1.5in
- Chain Strength (lbs): 625
- Chain Strength (N): 2775
- Chain Width (Imperial): 3.63 in
- Chain Width (Metric): 92.1 mm
- Curve Retention Type: TAB
- Gripper Hardness: 50 Shore A
- Gripper Material: EPDM
- Gripper Style: D
- Straight or Side-Flex: Side-flexing
- Surface Type: SideGrip™
- Chain Number: 881TAB G
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Gripper Color: Black
- Net Weight: 0.396
- Rod/Pin Material: Stainless Steel
SS881TAB 3.625 Inch Wide SideGrip Chain With A Hinge Width Of 42.3mm Made From Austenitic Stainless Steel Supplied With Black EPDM D Shaped 50 Shore-A Hardness Grippers