HP882TAB SG-10IN 1D60-T4P
81417365
MFG #: REX
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch: 1.5in
- Chain Strength (lbs): 625
- Chain Strength (N): 2775
- Chain Width (Imperial): 10 in
- Chain Width (Metric): 254 mm
- Curve Retention Type: TAB
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Imperial): 6
- SG/RT Spacing (Metric): 152.4
- SG/RT Spacing (Pitches): Every 4th Pitch
- Straight or Side-Flex: Side-flexing
- Surface Type: SuperGrip™
- Chain Number: 882TAB SuperGrip™
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.24
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
HP882TAB SG SuperGrip 10 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 4th Pitch