BWR879TAB-4.5IN
81405742
MFG #: Rexnord
$0.00
/
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Chain Pitch: 1.5in
- Chain Strength (lbs): 510
- Chain Strength (N): 2264
- Chain Width (Imperial): 4.5 in
- Chain Width (Metric): 114.3 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top
- Chain Number: 879TAB
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.10
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
BWR879TAB 4.5 Inch Wide TableTop® Chain Molded in Black Wear Resistant Material And Assembled With Stainless Steel Pins