HP879TAB-3.25IN
81400101
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch: 1.5in
- Chain Strength (lbs): 425
- Chain Strength (N): 1887
- Chain Width (Imperial): 3.25 in
- Chain Width (Metric): 82.6 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top
- Chain Number: 879TAB
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.09
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
HP879TAB 3.25 Inch Wide TableTop® Chain Molded in Brown High Performance Material And Assembled With Stainless Steel Pins