CL 63 SS KRV UKS BTL SP
63SS-C/L
MFG #: Rexnord
$0.00
/
- Base Chain Material: Stainless Steel
- Chain Material: SS
- Chain Material Description: Stainless Steel
- Chain Pitch: 0.75in
- Chain Strength (lbs): 750
- Chain Strength (N): 3330
- Straight or Side-Flex: Side-flexing
- Chain Accessory Category: Connecting Link
- Chain Number: 63 Base Chain
- Chain Pitch (Imperial): 0.75
- Chain Pitch (Metric): 19.05
- Height: 2.00
- Length: 2.00
- Net Weight: 21.89
- Unit of Dimension: Inch
- Volume: 0.131
- Volume Unit: CDM
- Weight unit: G
- Width: 2.00
Connecting Link For 63 Stainless Steel Base Chain