DUV1873TAB S-7.5IN
81432805
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: DUV
- Base Chain Material: Steel
- Chain Pitch (in): 1.5 in
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Surface Type: Solid Top
- Net Weight: 0.25
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
DUV1873TAB 7.5 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Ultraviolet Resistant Acetal Material