HP1873TAB S-3.25IN
81426341
MFG #: Rexnord
$0.00
/
- Series: TableTop 1873 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Base Chain Material: Steel
- Chain Pitch (in): 1.5 in
- Chain Strength (N): 4440 N
- Chain Strength (lb): 1000 lb
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Surface Type: Solid Top
- Chain Number: 1873TAB
- Chain Pitch (mm): 38.1 mm
- Net Weight: 0.17
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1873TAB 3.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Brown High Performance Material