BWR1863TAB S-2.25IN
BWR1863TK2.25
MFG #: Rexnord
$0.00
/
- Base Chain Material: Steel
- Chain Material: BWR
- Chain Material Description: Black Wear Resistant
- Chain Pitch: 1.5in
- Chain Strength (lbs): 1000
- Chain Strength (N): 4440
- Chain Width (Imperial): 2.25 in
- Chain Width (Metric): 57.2 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Solid Top
- Chain Number: 1863TAB
- Chain Pitch (Imperial): 1.5
- Chain Pitch (Metric): 38.1
- Net Weight: 0.13
- Weight unit: LB
BWR1863TAB 2.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Wear Resistant Material